Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

RoHS Device Search

 
Search
Send Email
Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
Package Specification
PIC24F16KA101-E/SO
0.542000
0.973684
20
SOIC
.300in
Matte Tin
e3
download
PIC24F16KA101-E/MQ
0.067130
0.109589
20
QFN
5x5x0.9mm
Matte Tin
e3
download
PIC24F16KA101-I/MQ
0.067130
0.109589
20
QFN
5x5x0.9mm
Matte Tin
e3
download
PIC24F16KA101T-E/MQ
0.067130
0.166970
20
QFN
5x5x0.9mm
Matte Tin
e3
download
PIC24F16KA101T-I/MQ
0.067130
0.166970
20
QFN
5x5x0.9mm
Matte Tin
e3
download
PIC24F16KA101-E/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
download
PIC24F16KA101-I/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
download
PIC24F16KA101T-E/SS
0.164200
0.416250
20
SSOP
.209in
Matte Tin
e3
download
PIC24F16KA101T-I/SS
0.164200
0.416250
20
SSOP
.209in
Matte Tin
e3
download
PIC24F16KA101-I/SO
0.542000
0.973684
20
SOIC
.300in
Matte Tin
e3
download
PIC24F16KA101-E/P
1.512900
2.833333
20
PDIP
.300in
Matte Tin
e3
download
PIC24F16KA101-I/P
1.512900
2.833333
20
PDIP
.300in
Matte Tin
e3
download