PIC24FV08KM101-I/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
download
PIC24FV08KM101T-I/SS
0.164200
0.416250
20
SSOP
.209in
Matte Tin
e3
download
PIC24FV08KM101-E/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
download
PIC24F08KM101-I/SO
0.542000
0.973684
20
SOIC
.300in
Matte Tin
e3
download
PIC24FV08KM101-I/SO
0.542000
0.973684
20
SOIC
.300in
Matte Tin
e3
download
PIC24F08KM101-I/P
1.512900
2.833333
20
PDIP
.300in
Matte Tin
e3
download
PIC24FV08KM101-I/P
1.512900
2.833333
20
PDIP
.300in
Matte Tin
e3
download