PIC24F08KL302-I/ML
0.101600
0.163934
28
QFN
6x6x0.9mm
Matte Tin
e3
download
PIC24F08KL302-E/ML
0.101600
0.163934
28
QFN
6x6x0.9mm
Matte Tin
e3
download
PIC24F08KL302-I/MQ
0.066500
0.109589
28
QFN
5x5x0.9mm
Matte Tin
e3
download
PIC24F08KL302T-I/MQ
0.066500
0.166970
28
QFN
5x5x0.9mm
Matte Tin
e3
download
PIC24F08KL302-E/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
download
PIC24F08KL302-I/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
download
PIC24F08KL302T-I/SS
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
download
PIC24F08KL302-E/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC24F08KL302-I/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC24F08KL302-I/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download