PIC18F458-E/PT
0.273300
1.187500
44
TQFP
10x10x1mm
Matte Tin
e3
download
PIC18F458-I/PT
0.273300
1.187500
44
TQFP
10x10x1mm
Matte Tin
e3
download
PIC18F458T-E/PTVAO
0.273300
0.748333
44
TQFP
10x10x1mm
Matte Tin
e3
download
PIC18F458T-I/PT
0.273300
0.748333
44
TQFP
10x10x1mm
Matte Tin
e3
download
PIC18F458T-I/PTVAO
0.273300
0.748333
44
TQFP
10x10x1mm
Matte Tin
e3
download
PIC18LF458-I/PT
0.273300
1.187500
44
TQFP
10x10x1mm
Matte Tin
e3
download
PIC18LF458-I/PTG
0.273300
1.187500
44
TQFP
10x10x1mm
Matte Tin
e3
download
PIC18F458-E/L
2.375500
3.703704
44
PLCC
16.6x16.6x4.4mm
Matte Tin
e3
download
PIC18F458-I/L
2.375500
3.703704
44
PLCC
16.6x16.6x4.4mm
Matte Tin
e3
download
PIC18LF458-I/L
2.375500
3.703704
44
PLCC
16.6x16.6x4.4mm
Matte Tin
e3
download
PIC18F458T-I/L
2.375500
3.400000
44
PLCC
16.6x16.6x4.4mm
Matte Tin
e3
download
PIC18F458-E/P
6.500000
10.60000
40
PDIP
.600in
Matte Tin
e3
download
PIC18F458-I/P
6.500000
10.60000
40
PDIP
.600in
Matte Tin
e3
download
PIC18LF458-I/P
6.500000
10.60000
40
PDIP
.600in
Matte Tin
e3
download