PIC18F26K83-E/ML
0.101600
0.163934
28
QFN
6x6x0.9mm
Matte Tin
e3
download
PIC18F26K83-I/ML
0.101600
0.163934
28
QFN
6x6x0.9mm
Matte Tin
e3
download
PIC18F26K83T-I/ML
0.101600
0.332500
28
QFN
6x6x0.9mm
Matte Tin
e3
download
PIC18LF26K83-E/ML
0.101600
0.163934
28
QFN
6x6x0.9mm
Matte Tin
e3
download
PIC18LF26K83-I/ML
0.101600
0.163934
28
QFN
6x6x0.9mm
Matte Tin
e3
download
PIC18LF26K83T-I/ML
0.101600
0.332500
28
QFN
6x6x0.9mm
Matte Tin
e3
download
PIC18F26K83-E/MX
0.002900
0.114754
28
UQFN
6x6x0.5mm
Matte Tin
e3
download
PIC18F26K83-I/MX
0.002900
0.114754
28
UQFN
6x6x0.5mm
Matte Tin
e3
download
PIC18F26K83T-I/MX
0.002900
0.181212
28
UQFN
6x6x0.5mm
Matte Tin
e3
download
PIC18LF26K83-E/MX
0.002900
0.114754
28
UQFN
6x6x0.5mm
Matte Tin
e3
download
PIC18LF26K83-I/MX
0.002900
0.114754
28
UQFN
6x6x0.5mm
Matte Tin
e3
download
PIC18LF26K83T-I/MX
0.002900
0.181212
28
UQFN
6x6x0.5mm
Matte Tin
e3
download
PIC18F26K83-E/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
download
PIC18F26K83-E/SSVAO
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
download
PIC18F26K83-I/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
download
PIC18F26K83T-I/SS
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
download
PIC18LF26K83-E/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
download
PIC18LF26K83-I/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
download
PIC18LF26K83T-I/SS
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
download
PIC18F26K83T-I/SS020
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
download
PIC18F26K83-E/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC18F26K83-I/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC18F26K83T-I/SO
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
download
PIC18LF26K83-E/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC18LF26K83-I/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC18LF26K83T-I/SO
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
download
PIC18F26K83-E/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
PIC18F26K83-I/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
PIC18LF26K83-E/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
PIC18LF26K83-I/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download