PIC18F26K80-I/MM
0.101600
0.163934
28
QFN-S
6x6x0.9mm
Matte Tin
e3
download
PIC18F26K80T-E/MM
0.101600
0.418750
28
QFN-S
6x6x0.9mm
Matte Tin
e3
download
PIC18F26K80-E/MM
0.101600
0.163934
28
QFN-S
6x6x0.9mm
Matte Tin
e3
download
PIC18F26K80T-I/MM
0.101600
0.418750
28
QFN-S
6x6x0.9mm
Matte Tin
e3
download
PIC18LF26K80-I/MM
0.101600
0.163934
28
QFN-S
6x6x0.9mm
Matte Tin
e3
download
PIC18F26K80-H/MM
0.101600
0.163934
28
QFN-S
6x6x0.9mm
Matte Tin
e3
download
PIC18F26K80-E/MMVAO
0.101600
0.163934
28
QFN-S
6x6x0.9mm
Matte Tin
e3
download
PIC18F26K80T-E/MMVAO
0.101600
0.418750
28
QFN-S
6x6x0.9mm
Matte Tin
e3
download
PIC18F26K80T-E/MMV09
0.101600
0.418750
28
QFN-S
6x6x0.9mm
Matte Tin
e3
download
PIC18F26K80T-I/MMVAO
0.101600
0.418750
28
QFN-S
6x6x0.9mm
Matte Tin
e3
download
PIC18LF26K80T-I/MMC01
0.101600
0.418750
28
QFN-S
6x6x0.9mm
Matte Tin
e3
download
PIC18LF26K80-I/MMC01
0.101600
0.163934
28
QFN-S
6x6x0.9mm
Matte Tin
e3
download
PIC18F26K80-E/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
download
PIC18F26K80-E/SSVAO
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
download
PIC18F26K80-H/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
download
PIC18F26K80-I/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
download
PIC18F26K80-I/SSVAO
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
download
PIC18F26K80T-E/SS
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
download
PIC18F26K80T-E/SSVAO
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
download
PIC18F26K80T-H/SSV24
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
download
PIC18F26K80T-H/SSVAO
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
download
PIC18F26K80T-I/SS
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
download
PIC18F26K80T-I/SSVAO
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
download
PIC18LF26K80-I/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
download
PIC18F26K80-E/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC18F26K80-I/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC18F26K80T-E/SO
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
download
PIC18F26K80T-I/SO
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
download
PIC18LF26K80-I/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC18F26K80-I/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
PIC18LF26K80-I/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
PIC18F26K80-E/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
PIC18F26K80-I/SPREL
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download