PIC18F2685-E/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC18F2685-I/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC18F2685-I/SOC01
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC18F2685T-I/SO
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
download
PIC18F2685T-I/SOC01
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
download
PIC18LF2685-I/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC18F2685-I/SOREL
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC18F2685-E/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
PIC18F2685-I/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
PIC18LF2685-I/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
PIC18F2685-I/SPREL
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download