PIC18F2620-E/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC18F2620-I/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC18F2620-I/SOB4
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC18F2620T-I/SO
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
download
PIC18LF2620-I/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC18LF2620T-I/SO
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
download
PIC18F2620-E/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
PIC18F2620-I/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
PIC18F2620-I/SPC03
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
PIC18F2620-I/SPREL
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
PIC18LF2620-I/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download