PIC18F25K20-E/ML
0.101600
0.163934
28
QFN
6x6x0.9mm
Matte Tin
e3
download
PIC18F25K20-I/ML
0.101600
0.163934
28
QFN
6x6x0.9mm
Matte Tin
e3
download
PIC18F25K20-I/MLC02
0.101600
0.163934
28
QFN
6x6x0.9mm
Matte Tin
e3
download
PIC18F25K20-I/MLC10
0.101600
0.163934
28
QFN
6x6x0.9mm
Matte Tin
e3
download
PIC18F25K20-I/MLVAO
0.101600
0.163934
28
QFN
6x6x0.9mm
Matte Tin
e3
download
PIC18F25K20T-E/ML
0.101600
0.332500
28
QFN
6x6x0.9mm
Matte Tin
e3
download
PIC18F25K20T-E/MLVAO
0.101600
0.332500
28
QFN
6x6x0.9mm
Matte Tin
e3
download
PIC18F25K20T-I/ML
0.101600
0.332500
28
QFN
6x6x0.9mm
Matte Tin
e3
download
PIC18F25K20T-I/MLC02
0.101600
0.332500
28
QFN
6x6x0.9mm
Matte Tin
e3
download
PIC18F25K20T-I/MLC10
0.101600
0.332500
28
QFN
6x6x0.9mm
Matte Tin
e3
download
PIC18F25K20T-I/MLV04
0.101600
0.332500
28
QFN
6x6x0.9mm
Matte Tin
e3
download
PIC18F25K20T-I/MLVAO
0.101600
0.332500
28
QFN
6x6x0.9mm
Matte Tin
e3
download
HA2223T-I/ML
0.101600
0.332500
28
QFN
6x6x0.9mm
Matte Tin
e3
download
PIC18F25K20-I/MLLPR
0.101600
0.163934
28
QFN
6x6x0.9mm
Matte Tin
e3
download
HA2223-I/ML
0.101600
0.163934
28
QFN
6x6x0.9mm
Matte Tin
e3
download
PIC18F25K20-E/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
download
PIC18F25K20-E/SSVAO
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
download
PIC18F25K20-I/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
download
PIC18F25K20-I/SSC01
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
download
PIC18F25K20-I/SSLPR
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
download
PIC18F25K20-I/SSVAO
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
download
PIC18F25K20T-E/SSVAO
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
download
PIC18F25K20T-I/SS
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
download
PIC18F25K20T-I/SSC01
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
download
PIC18F25K20T-I/SSVAO
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
download
PIC18F25K20T-I/SSC17
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
download
HA1631-I/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC18F25K20-E/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC18F25K20-I/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC18F25K20-I/SOLPR
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC18F25K20T-I/SO
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
download
PIC18F25K20-I/SOVAO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC18F25K20T-I/SOVAO
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
download
PIC18F25K20-E/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
PIC18F25K20-I/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download