PIC18F25J50-I/ML
0.101600
0.163934
28
QFN
6x6x0.9mm
Matte Tin
e3
download
PIC18F25J50T-I/ML
0.101600
0.332500
28
QFN
6x6x0.9mm
Matte Tin
e3
download
PIC18F25J50-I/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
download
PIC18F25J50-I/SS022
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
download
PIC18F25J50-I/SS024
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
download
PIC18F25J50-I/SS027
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
download
PIC18F25J50-I/SS028
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
download
PIC18F25J50-I/SS029
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
download
PIC18F25J50-I/SS030
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
download
PIC18F25J50T-I/SS
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
download
PIC18F25J50-I/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC18LF25J50-I/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC18F25J50-I/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download