PIC18F258-E/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC18F258-I/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC18F258T-I/SO
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
download
PIC18LF258-I/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC18LF258T-I/SO
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
download
PIC18F258-E/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
PIC18F258-I/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
PIC18LF258-I/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download