Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

RoHS Device Search

 
Search
Send Email
Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
Package Specification
PIC18F2520-E/ML
0.101600
0.163934
28
QFN
6x6x0.9mm
Matte Tin
e3
download
PIC18F2520-I/ML
0.101600
0.163934
28
QFN
6x6x0.9mm
Matte Tin
e3
download
PIC18F2520T-I/ML
0.101600
0.332500
28
QFN
6x6x0.9mm
Matte Tin
e3
download
PIC18F2523-E/ML
0.101600
0.163934
28
QFN
6x6x0.9mm
Matte Tin
e3
download
PIC18F2523-I/ML
0.101600
0.163934
28
QFN
6x6x0.9mm
Matte Tin
e3
download
PIC18F2523T-I/ML
0.101600
0.332500
28
QFN
6x6x0.9mm
Matte Tin
e3
download
PIC18F2520-E/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC18F2520-I/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC18F2520-I/SOC01
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC18F2520T-I/SO
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
download
PIC18F2520T-I/SOV11
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
download
PIC18F2523-E/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC18F2523-I/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC18F2523T-I/SO
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
download
PIC18F2525-E/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC18F2525-I/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC18F2525T-E/SO
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
download
PIC18F2525T-I/SO
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
download
PIC18F252-E/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC18F252-I/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC18F252T-I/SO
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
download
PIC18F252T-I/SOVAO
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
download
PIC18F2520-E/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
PIC18F2520-I/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
PIC18F2520-I/SP060
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
PIC18F2523-E/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
PIC18F2523-I/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
PIC18F2525-E/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
PIC18F2525-I/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
PIC18F252-E/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
PIC18F252-I/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
PIC18F2523-I/SPREL
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download