Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
Package Specification
PIC18F248-E/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC18F248-I/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC18F248T-I/SO
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
download
PIC18LF248-I/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC18F248-I/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
PIC18LF248-I/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download