PIC18F16Q41-I/REB
0.019100
0.420408
20
VQFN
3x3x0.9mm
Matte Tin
e3
download
PIC18F16Q41-E/REB
0.019100
0.420408
20
VQFN
3x3x0.9mm
Matte Tin
e3
download
PIC18F16Q41-E/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
download
PIC18F16Q41-I/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
download
PIC18F16Q41T-I/SS
0.164200
0.416250
20
SSOP
.209in
Matte Tin
e3
download
PIC18F16Q41-I/SO
0.542000
0.973684
20
SOIC
.300in
Matte Tin
e3
download
PIC18F16Q41T-I/SO
0.542000
0.311875
20
SOIC
.300in
Matte Tin
e3
download
PIC18F16Q41-E/SO
0.542000
0.973684
20
SOIC
.300in
Matte Tin
e3
download
PIC18F16Q41-I/P
1.512900
2.833333
20
PDIP
.300in
Matte Tin
e3
download
PIC18F16Q41-E/P
1.512900
2.833333
20
PDIP
.300in
Matte Tin
e3
download