Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
Package Specification
PIC18F1220-E/ML
0.101600
0.163934
28
QFN
6x6x0.9mm
Matte Tin
e3
download
PIC18F1220-I/ML
0.101600
0.163934
28
QFN
6x6x0.9mm
Matte Tin
e3
download
PIC18LF1220-I/ML
0.101600
0.163934
28
QFN
6x6x0.9mm
Matte Tin
e3
download
PIC18F1220T-I/ML
0.101600
0.332500
28
QFN
6x6x0.9mm
Matte Tin
e3
download
PIC18F1220-E/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
download
PIC18F1220-H/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
download
PIC18F1220-I/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
download
PIC18F1220T-I/SS
0.164200
0.416250
20
SSOP
.209in
Matte Tin
e3
download
PIC18LF1220-I/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
download
PIC18LF1220T-I/SS
0.164200
0.416250
20
SSOP
.209in
Matte Tin
e3
download
PIC18F1220-E/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
download
PIC18F1220-I/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
download
PIC18F1220T-I/SO
0.481000
1.000909
18
SOIC
.300in
Matte Tin
e3
download
PIC18LF1220-I/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
download
PIC18F1220-E/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
download
PIC18F1220-I/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
download
PIC18LF1220-I/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
download
PIC18F1220-I/PREL
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
download