PIC17C44-16/PQ
0.485400
3.895833
44
MQFP
10x10x2mm
Matte Tin
e3
download
PIC17C44-16I/PQ
0.485400
3.895833
44
MQFP
10x10x2mm
Matte Tin
e3
download
PIC17C44-25/PQ
0.485400
3.895833
44
MQFP
10x10x2mm
Matte Tin
e3
download
PIC17LC44-08I/PQ
0.485400
3.895833
44
MQFP
10x10x2mm
Matte Tin
e3
download
PIC17C44-16/PT
0.273300
1.187500
44
TQFP
10x10x1mm
Matte Tin
e3
download
PIC17C44-16I/PT
0.273300
1.187500
44
TQFP
10x10x1mm
Matte Tin
e3
download
PIC17LC44-08I/PT
0.273300
1.187500
44
TQFP
10x10x1mm
Matte Tin
e3
download
PIC17C44-33/PT
0.273300
1.187500
44
TQFP
10x10x1mm
Matte Tin
e3
download
PIC17C44-16/L
2.375500
3.703704
44
PLCC
16.6x16.6x4.4mm
Matte Tin
e3
download
PIC17C44-16I/L
2.375500
3.703704
44
PLCC
16.6x16.6x4.4mm
Matte Tin
e3
download
PIC17C44-25/L
2.375500
3.703704
44
PLCC
16.6x16.6x4.4mm
Matte Tin
e3
download
PIC17C44-25I/L
2.375500
3.703704
44
PLCC
16.6x16.6x4.4mm
Matte Tin
e3
download
PIC17C44-33/L
2.375500
3.703704
44
PLCC
16.6x16.6x4.4mm
Matte Tin
e3
download
PIC17C44-33I/L
2.375500
3.703704
44
PLCC
16.6x16.6x4.4mm
Matte Tin
e3
download
PIC17LC44-08I/L
2.375500
3.703704
44
PLCC
16.6x16.6x4.4mm
Matte Tin
e3
download
PIC17C44-16/P
6.500000
10.60000
40
PDIP
.600in
Matte Tin
e3
download
PIC17C44-16I/P
6.500000
10.60000
40
PDIP
.600in
Matte Tin
e3
download
PIC17C44-25/P
6.500000
10.60000
40
PDIP
.600in
Matte Tin
e3
download
PIC17C44-25I/P
6.500000
10.60000
40
PDIP
.600in
Matte Tin
e3
download
PIC17C44-33/P
6.500000
10.60000
40
PDIP
.600in
Matte Tin
e3
download
PIC17C44-33I/P
6.500000
10.60000
40
PDIP
.600in
Matte Tin
e3
download
PIC17LC44-08I/P
6.500000
10.60000
40
PDIP
.600in
Matte Tin
e3
download