PIC16HV540-20I/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
download
PIC16HV540-20/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
download
PIC16HV540-20I/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
download
PIC16HV540-04/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
download
PIC16HV540-04I/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
download
PIC16HV540-04I/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
download
PIC16HV540-04/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
download
PIC16HV540-04I/P027
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
download
PIC16HV540-04I/P029
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
download
PIC16HV540-20/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
download
PIC16HV540-20I/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
download