PIC16F873A-I/ML
0.101600
0.163934
28
QFN
6x6x0.9mm
Matte Tin
e3
download
PIC16F873AT-I/ML
0.101600
0.332500
28
QFN
6x6x0.9mm
Matte Tin
e3
download
PIC16LF873A-I/ML
0.101600
0.163934
28
QFN
6x6x0.9mm
Matte Tin
e3
download
PIC16LF873A-I/MLG
0.101600
0.163934
28
QFN
6x6x0.9mm
Matte Tin
e3
download
PIC16LF873AT-I/ML
0.101600
0.332500
28
QFN
6x6x0.9mm
Matte Tin
e3
download
PIC16F873A-E/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
download
PIC16F873A-I/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
download
PIC16F873AT-I/SS
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
download
PIC16LF873A-I/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
download
PIC16LF873A-I/SSG
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
download
PIC16LF873AT-I/SS
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
download
PIC16F873A-E/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC16F873A-E/SOVAO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC16F873A-I/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC16F873A-I/SOG
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC16F873A-I/SOVAO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC16F873AT-I/SO
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
download
PIC16F873AT-I/SOVAO
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
download
PIC16LF873A-I/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC16LF873AT-I/SO
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
download
PIC16F873A-I/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
PIC16LF873A-I/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download