Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
Package Specification
PIC16F84A-04/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
download
PIC16F84A-04I/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
download
PIC16F84A-20/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
download
PIC16F84A-20I/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
download
PIC16F84AT-20/SS
0.164200
0.416250
20
SSOP
.209in
Matte Tin
e3
download
PIC16LF84A-04/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
download
PIC16LF84A-04I/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
download
PIC16LF84A-04I/SSVAO
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
download
PIC16LF84AT-04I/SSVAO
0.164200
0.416250
20
SSOP
.209in
Matte Tin
e3
download
PIC16F84A-04I/SOVAO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
download
PIC16LF84A-04/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
download
PIC16LF84A-04I/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
download
PIC16LF84AT-04I/SO
0.481000
1.000909
18
SOIC
.300in
Matte Tin
e3
download
PIC16LF84AT-04I/SOVAO
0.481000
1.000909
18
SOIC
.300in
Matte Tin
e3
download
PIC16F84A-04/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
download
PIC16F84A-04I/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
download
PIC16F84A-20/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
download
PIC16F84A-20I/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
download
PIC16F84AT-04/SO
0.481000
1.000909
18
SOIC
.300in
Matte Tin
e3
download
PIC16F84AT-04I/SO
0.481000
1.000909
18
SOIC
.300in
Matte Tin
e3
download
PIC16F84AT-20/SO
0.481000
1.000909
18
SOIC
.300in
Matte Tin
e3
download
PIC16F84AT-20I/SO
0.481000
1.000909
18
SOIC
.300in
Matte Tin
e3
download
PIC16F84A-04/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
download
PIC16F84A-20/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
download
PIC16LF84A-04/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
download
PIC16LF84A-04I/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
download
PIC16F84A-04E/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
download
PIC16F84A-04I/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
download
PIC16F84A-20E/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
download
PIC16F84A-20I/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
download
PIC16F84A-I/PREL
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
download