PIC16F819-E/ML
0.101600
0.163934
28
QFN
6x6x0.9mm
Matte Tin
e3
download
PIC16F819-I/ML
0.101600
0.163934
28
QFN
6x6x0.9mm
Matte Tin
e3
download
PIC16F819-I/MLTSL
0.101600
0.163934
28
QFN
6x6x0.9mm
Matte Tin
e3
download
PIC16F819T-I/ML
0.101600
0.332500
28
QFN
6x6x0.9mm
Matte Tin
e3
download
PIC16LF819-I/ML
0.101600
0.163934
28
QFN
6x6x0.9mm
Matte Tin
e3
download
PIC16LF819T-I/ML
0.101600
0.332500
28
QFN
6x6x0.9mm
Matte Tin
e3
download
PIC16F819-ME/PT
0.286700
2.487500
64
TQFP
10x10x1mm
Matte Tin
e3
download
PIC16F819-E/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
download
PIC16F819-E/SSVAO
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
download
PIC16F819-I/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
download
PIC16F819-I/SSVAO
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
download
PIC16F819T-E/SS
0.164200
0.416250
20
SSOP
.209in
Matte Tin
e3
download
PIC16F819T-I/SS
0.164200
0.416250
20
SSOP
.209in
Matte Tin
e3
download
PIC16F819T-I/SS059
0.164200
0.416250
20
SSOP
.209in
Matte Tin
e3
download
PIC16F819T-I/SS060
0.164200
0.416250
20
SSOP
.209in
Matte Tin
e3
download
PIC16F819T-I/SS061
0.164200
0.416250
20
SSOP
.209in
Matte Tin
e3
download
PIC16F819T-I/SSTSL
0.164200
0.416250
20
SSOP
.209in
Matte Tin
e3
download
PIC16F819T-I/SSVAO
0.164200
0.416250
20
SSOP
.209in
Matte Tin
e3
download
PIC16LF819-I/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
download
PIC16LF819-I/SSG
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
download
PIC16LF819T-I/SS
0.164200
0.416250
20
SSOP
.209in
Matte Tin
e3
download
PIC16LF819T-I/SSTSL049
0.164200
0.416250
20
SSOP
.209in
Matte Tin
e3
download
PIC16LF819T-I/SSTSL054
0.164200
0.416250
20
SSOP
.209in
Matte Tin
e3
download
PIC16LF819-I/SSTSL
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
download
PIC16F819-E/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
download
PIC16F819-E/SOVAO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
download
PIC16F819-I/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
download
PIC16F819-I/SOTSL
0.481000
0.880952
18
SOIC
.300in
Matte Tin
e3
download
PIC16F819-I/SOV05
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
download
PIC16F819T-E/SO
0.481000
1.000909
18
SOIC
.300in
Matte Tin
e3
download
PIC16F819T-I/SO
0.481000
1.000909
18
SOIC
.300in
Matte Tin
e3
download
PIC16LF819-I/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
download
PIC16LF819-I/SOC23
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
download
PIC16LF819-I/SOTSL
0.481000
0.880952
18
SOIC
.300in
Matte Tin
e3
download
PIC16LF819T-I/SO
0.481000
1.000909
18
SOIC
.300in
Matte Tin
e3
download
PIC16LF819T-I/SOC23
0.481000
1.000909
18
SOIC
.300in
Matte Tin
e3
download
PIC16LF819T-I/SOTSL
0.481000
1.000909
18
SOIC
.300in
Matte Tin
e3
download
PIC16F819-E/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
download
PIC16F819-I/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
download
PIC16F819-I/PREL
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
download
PIC16F819-I/PTSL
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
download
PIC16F819-I/PV06
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
download
PIC16LF819-I/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
download
PIC16LF819-I/PTSL
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
download