PIC16F785T/CSD01
0.019000
0.200000
20
CSP
Varies
SAC
e1
download
PIC16F785-E/ML
0.043100
0.076923
20
QFN
4x4x0.9mm
Matte Tin
e3
download
PIC16F785-I/ML
0.043100
0.076923
20
QFN
4x4x0.9mm
Matte Tin
e3
download
PIC16F785T-E/ML
0.043100
0.212121
20
QFN
4x4x0.9mm
Matte Tin
e3
download
PIC16F785T-I/ML
0.043100
0.212121
20
QFN
4x4x0.9mm
Matte Tin
e3
download
PIC16F785T-I/ML036
0.043100
0.212121
20
QFN
4x4x0.9mm
Matte Tin
e3
download
PIC16F785T-I/ML045
0.043100
0.212121
20
QFN
4x4x0.9mm
Matte Tin
e3
download
PIC16F785T-I/ML047
0.043100
0.212121
20
QFN
4x4x0.9mm
Matte Tin
e3
download
PIC16HV785-E/ML
0.043100
0.076923
20
QFN
4x4x0.9mm
Matte Tin
e3
download
PIC16HV785-I/ML
0.043100
0.076923
20
QFN
4x4x0.9mm
Matte Tin
e3
download
PIC16HV785T-E/ML
0.043100
0.212121
20
QFN
4x4x0.9mm
Matte Tin
e3
download
PIC16HV785T-I/ML
0.043100
0.212121
20
QFN
4x4x0.9mm
Matte Tin
e3
download
PIC16F785-ME/PL
0.644300
166.6666
80
LQFP
14x14x1.4mm
Matte Tin
e3
download
HA0120T-I/SS
0.164200
0.416250
20
SSOP
.209in
Matte Tin
e3
download
PIC16F785-E/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
download
PIC16F785-I/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
download
PIC16F785-I/SS048
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
download
PIC16F785T-E/SS
0.164200
0.416250
20
SSOP
.209in
Matte Tin
e3
download
PIC16F785T-I/SS
0.164200
0.416250
20
SSOP
.209in
Matte Tin
e3
download
PIC16HV785-E/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
download
PIC16HV785-I/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
download
PIC16HV785T-E/SS
0.164200
0.416250
20
SSOP
.209in
Matte Tin
e3
download
PIC16HV785T-I/SS
0.164200
0.416250
20
SSOP
.209in
Matte Tin
e3
download
PIC16F785-I/SO
0.542000
0.973684
20
SOIC
.300in
Matte Tin
e3
download
PIC16F785T-I/SO
0.542000
0.311875
20
SOIC
.300in
Matte Tin
e3
download
PIC16HV785-I/SO
0.542000
0.973684
20
SOIC
.300in
Matte Tin
e3
download
PIC16HV785T-I/SO
0.542000
0.311875
20
SOIC
.300in
Matte Tin
e3
download
PIC16F785-E/P
1.512900
2.833333
20
PDIP
.300in
Matte Tin
e3
download
PIC16F785-I/P
1.512900
2.833333
20
PDIP
.300in
Matte Tin
e3
download
PIC16HV785-E/P
1.512900
2.833333
20
PDIP
.300in
Matte Tin
e3
download
PIC16HV785-I/P
1.512900
2.833333
20
PDIP
.300in
Matte Tin
e3
download
PIC16F785-ICD/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download