Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
Package Specification
PIC16F73-I/ML
0.101600
0.163934
28
QFN
6x6x0.9mm
Matte Tin
e3
download
PIC16F73T-I/ML
0.101600
0.332500
28
QFN
6x6x0.9mm
Matte Tin
e3
download
PIC16LF73-I/ML
0.101600
0.163934
28
QFN
6x6x0.9mm
Matte Tin
e3
download
PIC16LF73T-I/ML
0.101600
0.332500
28
QFN
6x6x0.9mm
Matte Tin
e3
download
PIC16F73-E/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
download
PIC16F73-E/SSVAO
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
download
PIC16F73-I/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
download
PIC16F73-I/SSVAO
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
download
PIC16F73T-E/SS158
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
download
PIC16F73T-E/SS168
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
download
PIC16F73T-E/SSVAO
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
download
PIC16F73T-I/SS
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
download
PIC16F73T-I/SS155
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
download
PIC16F73T-I/SSC15
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
download
PIC16F73T-I/SSVAO
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
download
PIC16LF73-I/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
download
PIC16LF73T-I/SS
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
download
PIC16F73-E/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC16F73-I/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC16F73-I/SOVAO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC16F73T-E/SO
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
download
PIC16F73T-E/SOVAO
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
download
PIC16F73T-I/SO
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
download
PIC16F73T-I/SO088
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
download
PIC16F73T-I/SO150
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
download
PIC16F73T-I/SO165
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
download
PIC16F73T-I/SO166
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
download
PIC16F73T-I/SOG
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
download
PIC16F73T-I/SOVAO
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
download
PIC16LF73-I/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC16LF73T-E/SO
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
download
PIC16LF73T-I/SO
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
download
PIC16LF73T-I/SOC12
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
download
PIC16F73T-I/SO169
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
download
PIC16F73-E/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
PIC16F73-I/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
PIC16F73-I/SP141
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
PIC16F73-I/SP159
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
PIC16F73-I/SP4AP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
PIC16F73-I/SPD74
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
PIC16F73-I/SPVAO
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
PIC16LF73-I/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download