Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
Package Specification
PIC16F726-I/ML
0.101600
0.163934
28
QFN
6x6x0.9mm
Matte Tin
e3
download
PIC16LF726-E/ML
0.101600
0.163934
28
QFN
6x6x0.9mm
Matte Tin
e3
download
PIC16LF726-I/ML
0.101600
0.163934
28
QFN
6x6x0.9mm
Matte Tin
e3
download
PIC16LF726T-I/ML
0.101600
0.332500
28
QFN
6x6x0.9mm
Matte Tin
e3
download
PIC16F726T-I/ML
0.101600
0.332500
28
QFN
6x6x0.9mm
Matte Tin
e3
download
PIC16F726-E/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
download
PIC16F726-I/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
download
PIC16F726-I/SS040
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
download
PIC16F726T-E/SS
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
download
PIC16F726T-I/SS
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
download
PIC16F726T-I/SS029
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
download
PIC16F726T-I/SS030
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
download
PIC16F726T-I/SS031
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
download
PIC16F726T-I/SS032
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
download
PIC16F726T-I/SS036
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
download
PIC16F726T-I/SS037
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
download
PIC16F726T-I/SS039
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
download
PIC16F726T-I/SS041
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
download
PIC16F726T-I/SS042
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
download
PIC16F726T-I/SS043
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
download
PIC16F726T-I/SS044
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
download
PIC16F726T-I/SS045
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
download
PIC16F726T-I/SS046
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
download
PIC16F726T-I/SSC06
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
download
PIC16LF726-E/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
download
PIC16LF726-I/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
download
PIC16LF726T-I/SS021
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
download
PIC16LF726T-I/SS023
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
download
PIC16F726T-I/SS034
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
download
PIC16F726T-I/SS027
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
download
PIC16F726T-I/SS025
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
download
PIC16F726-I/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC16LF726-E/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC16LF726-I/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC16F726-I/MV
0.026100
0.109890
28
UQFN
4x4x0.55mm
Matte Tin
e3
download
PIC16F726-E/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
PIC16LF726-E/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
PIC16LF726-I/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
PIC16F726-I/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download