Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

RoHS Device Search

 
Search
Send Email
Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
Package Specification
PIC16F722A-I/ML
0.101600
0.163934
28
QFN
6x6x0.9mm
Matte Tin
e3
download
PIC16F722AT-I/ML
0.101600
0.332500
28
QFN
6x6x0.9mm
Matte Tin
e3
download
PIC16F722-E/ML
0.101600
0.163934
28
QFN
6x6x0.9mm
Matte Tin
e3
download
PIC16F722T-I/ML
0.101600
0.332500
28
QFN
6x6x0.9mm
Matte Tin
e3
download
PIC16F722-I/ML
0.101600
0.163934
28
QFN
6x6x0.9mm
Matte Tin
e3
download
PIC16F722A-E/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
download
PIC16F722A-I/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
download
PIC16F722AT-I/SS
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
download
PIC16F722-E/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
download
PIC16F722-E/SSVAO
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
download
PIC16F722-I/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
download
PIC16F722T-E/SSVAO
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
download
PIC16F722T-I/SS
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
download
PIC16F722A-E/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC16F722A-I/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC16F722A-I/SOVAO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC16F722AT-I/SO
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
download
PIC16F722-E/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC16F722-I/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC16F722A-I/MV
0.026100
0.109890
28
UQFN
4x4x0.55mm
Matte Tin
e3
download
PIC16F722A-E/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
PIC16F722A-I/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
PIC16F722-E/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
PIC16F722-I/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download