PIC16F72-E/ML
0.101600
0.163934
28
QFN
6x6x0.9mm
Matte Tin
e3
download
PIC16F72-I/ML
0.101600
0.163934
28
QFN
6x6x0.9mm
Matte Tin
e3
download
PIC16F72T-I/ML
0.101600
0.332500
28
QFN
6x6x0.9mm
Matte Tin
e3
download
PIC16LF72-I/ML
0.101600
0.163934
28
QFN
6x6x0.9mm
Matte Tin
e3
download
PIC16LF72-I/ML026
0.101600
0.163934
28
QFN
6x6x0.9mm
Matte Tin
e3
download
PIC16F72-E/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
download
PIC16F72-E/SSVAO
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
download
PIC16F72-I/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
download
PIC16F72-I/SS085
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
download
PIC16F72T-E/SS
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
download
PIC16F72T-E/SSVAO
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
download
PIC16F72T-I/SS
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
download
PIC16F72T-I/SS085
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
download
PIC16LF72-I/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
download
PIC16LF72T-I/SS
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
download
HA3089-I/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC16F72-E/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC16F72-I/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC16F72-I/SOG
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC16F72-I/SOVAO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC16F72T-I/SO
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
download
PIC16F72T-I/SOG
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
download
PIC16LF72-I/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC16LF72-I/SO083
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC16LF72T-I/SO
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
download
PIC16F72-E/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
PIC16F72-I/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
PIC16F72-I/SPC01
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
PIC16LF72-I/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download