PIC16F684-E/ML
0.041700
0.076923
16
QFN
4x4x0.9mm
Matte Tin
e3
download
PIC16F684-I/ML
0.041700
0.076923
16
QFN
4x4x0.9mm
Matte Tin
e3
download
PIC16F684T-I/ML
0.041700
0.212121
16
QFN
4x4x0.9mm
Matte Tin
e3
download
PIC16F684T-I/ML065
0.041700
0.212121
16
QFN
4x4x0.9mm
Matte Tin
e3
download
PIC16F684T-I/ML070
0.041700
0.212121
16
QFN
4x4x0.9mm
Matte Tin
e3
download
PIC16F684-ME/PL
0.644300
166.6666
80
LQFP
14x14x1.4mm
Matte Tin
e3
download
PIC16F684-E/ST
0.060000
0.125000
14
TSSOP
4.4mm
Matte Tin
e3
download
PIC16F684-E/STVAO
0.060000
0.125000
14
TSSOP
4.4mm
Matte Tin
e3
download
PIC16F684-I/ST
0.060000
0.125000
14
TSSOP
4.4mm
Matte Tin
e3
download
PIC16F684-I/ST041
0.060000
0.125000
14
TSSOP
4.4mm
Matte Tin
e3
download
PIC16F684T-E/ST
0.060000
0.246800
14
TSSOP
4.4mm
Matte Tin
e3
download
PIC16F684T-E/STVAO
0.060000
0.246800
14
TSSOP
4.4mm
Matte Tin
e3
download
PIC16F684T-I/ST
0.060000
0.246800
14
TSSOP
4.4mm
Matte Tin
e3
download
PIC16F684T-I/ST068
0.060000
0.246800
14
TSSOP
4.4mm
Matte Tin
e3
download
PIC16F684T-I/ST069
0.060000
0.246800
14
TSSOP
4.4mm
Matte Tin
e3
download
PIC16F684T-I/ST096
0.060000
0.246800
14
TSSOP
4.4mm
Matte Tin
e3
download
PIC16F684T-I/ST110
0.060000
0.246800
14
TSSOP
4.4mm
Matte Tin
e3
download
PIC16F684T-I/STVAO
0.060000
0.246800
14
TSSOP
4.4mm
Matte Tin
e3
download
HA2089-I/SL
0.143200
0.280702
14
SOIC
.150In(3.90mm)
Matte Tin
e3
download
HA2089T-I/SL
0.143200
0.325000
14
SOIC
.150In(3.90mm)
Matte Tin
e3
download
HA2089T-I/SL100
0.143200
0.325000
14
SOIC
.150In(3.90mm)
Matte Tin
e3
download
HA2089T-I/SL103
0.143200
0.325000
14
SOIC
.150In(3.90mm)
Matte Tin
e3
download
HA2089T-I/SL116
0.143200
0.325000
14
SOIC
.150In(3.90mm)
Matte Tin
e3
download
PIC16F684-E/SL
0.143200
0.280702
14
SOIC
.150In(3.90mm)
Matte Tin
e3
download
PIC16F684-E/SLVAO
0.143200
0.280702
14
SOIC
.150In(3.90mm)
Matte Tin
e3
download
PIC16F684-I/SL
0.143200
0.280702
14
SOIC
.150In(3.90mm)
Matte Tin
e3
download
PIC16F684-I/SLC15
0.143200
0.280702
14
SOIC
.150In(3.90mm)
Matte Tin
e3
download
PIC16F684-I/SLG
0.143200
0.280702
14
SOIC
.150In(3.90mm)
Matte Tin
e3
download
PIC16F684-I/SLVAO
0.143200
0.280702
14
SOIC
.150In(3.90mm)
Matte Tin
e3
download
PIC16F684T-E/SL
0.143200
0.325000
14
SOIC
.150In(3.90mm)
Matte Tin
e3
download
PIC16F684T-E/SL081
0.143200
0.325000
14
SOIC
.150In(3.90mm)
Matte Tin
e3
download
PIC16F684T-E/SLVAO
0.143200
0.325000
14
SOIC
.150In(3.90mm)
Matte Tin
e3
download
PIC16F684T-I/SL
0.143200
0.325000
14
SOIC
.150In(3.90mm)
Matte Tin
e3
download
PIC16F684T-I/SL027
0.143200
0.325000
14
SOIC
.150In(3.90mm)
Matte Tin
e3
download
PIC16F684T-I/SL028
0.143200
0.325000
14
SOIC
.150In(3.90mm)
Matte Tin
e3
download
PIC16F684T-I/SL099
0.143200
0.325000
14
SOIC
.150In(3.90mm)
Matte Tin
e3
download
PIC16F684T-I/SLC15
0.143200
0.325000
14
SOIC
.150In(3.90mm)
Matte Tin
e3
download
PIC16F684T-I/SLVAO
0.143200
0.325000
14
SOIC
.150In(3.90mm)
Matte Tin
e3
download
PIC16F684-E/P
0.953300
1.833333
14
PDIP
.300in
Matte Tin
e3
download
PIC16F684-I/P
0.953300
1.833333
14
PDIP
.300in
Matte Tin
e3
download
PIC16F684-ICD/P
1.512900
2.833333
20
PDIP
.300in
Matte Tin
e3
download
PIC16F684-I/PREL
0.953300
1.833333
14
PDIP
.300in
Matte Tin
e3
download