Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

RoHS Device Search

 
Search
Send Email
Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
Package Specification
PIC16F648A-E/ML
0.101600
0.163934
28
QFN
6x6x0.9mm
Matte Tin
e3
download
PIC16F648A-I/ML
0.101600
0.163934
28
QFN
6x6x0.9mm
Matte Tin
e3
download
PIC16F648AT-E/ML
0.101600
0.332500
28
QFN
6x6x0.9mm
Matte Tin
e3
download
PIC16F648AT-I/ML
0.101600
0.332500
28
QFN
6x6x0.9mm
Matte Tin
e3
download
PIC16F648A-E/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
download
PIC16F648A-I/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
download
PIC16F648A-I/SSC06
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
download
PIC16F648AT-E/SS
0.164200
0.416250
20
SSOP
.209in
Matte Tin
e3
download
PIC16F648AT-I/SS
0.164200
0.416250
20
SSOP
.209in
Matte Tin
e3
download
PIC16F648A-E/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
download
PIC16F648A-I/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
download
PIC16F648A-I/SOVAO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
download
PIC16F648AT-E/SO
0.481000
1.000909
18
SOIC
.300in
Matte Tin
e3
download
PIC16F648AT-I/SO
0.481000
1.000909
18
SOIC
.300in
Matte Tin
e3
download
PIC16F648AT-I/SOVAO
0.481000
1.000909
18
SOIC
.300in
Matte Tin
e3
download
PIC16F648A-E/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
download
PIC16F648A-I/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
download