PIC16F648A-E/ML
0.101600
0.163934
28
QFN
6x6x0.9mm
Matte Tin
e3
download
PIC16F648A-I/ML
0.101600
0.163934
28
QFN
6x6x0.9mm
Matte Tin
e3
download
PIC16F648AT-E/ML
0.101600
0.332500
28
QFN
6x6x0.9mm
Matte Tin
e3
download
PIC16F648AT-I/ML
0.101600
0.332500
28
QFN
6x6x0.9mm
Matte Tin
e3
download
PIC16F648A-E/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
download
PIC16F648A-I/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
download
PIC16F648A-I/SSC06
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
download
PIC16F648AT-E/SS
0.164200
0.416250
20
SSOP
.209in
Matte Tin
e3
download
PIC16F648AT-I/SS
0.164200
0.416250
20
SSOP
.209in
Matte Tin
e3
download
PIC16F648A-E/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
download
PIC16F648A-I/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
download
PIC16F648A-I/SOVAO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
download
PIC16F648AT-E/SO
0.481000
1.000909
18
SOIC
.300in
Matte Tin
e3
download
PIC16F648AT-I/SO
0.481000
1.000909
18
SOIC
.300in
Matte Tin
e3
download
PIC16F648AT-I/SOVAO
0.481000
1.000909
18
SOIC
.300in
Matte Tin
e3
download
PIC16F648A-E/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
download
PIC16F648A-I/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
download