Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

RoHS Device Search

 
Search
Send Email
Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
Package Specification
PIC16F627A-I/ML
0.101600
0.163934
28
QFN
6x6x0.9mm
Matte Tin
e3
download
PIC16F627AT-I/ML
0.101600
0.332500
28
QFN
6x6x0.9mm
Matte Tin
e3
download
PIC16F627-04/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
download
PIC16F627-04I/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
download
PIC16F627-20I/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
download
PIC16F627A-E/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
download
PIC16F627A-I/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
download
PIC16F627AT-E/SS
0.164200
0.416250
20
SSOP
.209in
Matte Tin
e3
download
PIC16F627AT-I/SS
0.164200
0.416250
20
SSOP
.209in
Matte Tin
e3
download
PIC16F627T-20I/SS
0.164200
0.416250
20
SSOP
.209in
Matte Tin
e3
download
PIC16F627-04/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
download
PIC16F627-04E/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
download
PIC16F627-20/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
download
PIC16F627-20E/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
download
PIC16F627-20I/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
download
PIC16F627T-04/SO
0.481000
1.000909
18
SOIC
.300in
Matte Tin
e3
download
PIC16F627T-04I/SO
0.481000
1.000909
18
SOIC
.300in
Matte Tin
e3
download
PIC16F627T-20I/SO
0.481000
1.000909
18
SOIC
.300in
Matte Tin
e3
download
PIC16F627A-E/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
download
PIC16F627A-I/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
download
PIC16F627AT-E/SO
0.481000
1.000909
18
SOIC
.300in
Matte Tin
e3
download
PIC16F627AT-I/SO
0.481000
1.000909
18
SOIC
.300in
Matte Tin
e3
download
PIC16F627-04I/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
download
PIC16F627-04/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
download
PIC16F627-04I/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
download
PIC16F627-20/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
download
PIC16F627-20I/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
download
PIC16F627A-E/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
download
PIC16F627A-I/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
download