PIC16F526-I/MG
0.021600
0.041667
16
QFN
3x3x0.9mm
Matte Tin
e3
download
PIC16F526-E/MG
0.021600
0.041667
16
QFN
3x3x0.9mm
Matte Tin
e3
download
PIC16F526T-I/MG
0.021600
0.234849
16
QFN
3x3x0.9mm
Matte Tin
e3
download
PIC16F526-I/ST
0.060000
0.125000
14
TSSOP
4.4mm
Matte Tin
e3
download
PIC16F526T-I/ST
0.060000
0.246800
14
TSSOP
4.4mm
Matte Tin
e3
download
PIC16F526T-I/STVAO
0.060000
0.246800
14
TSSOP
4.4mm
Matte Tin
e3
download
PIC16F526-E/SL
0.143200
0.280702
14
SOIC
.150In(3.90mm)
Matte Tin
e3
download
PIC16F526-I/SL
0.143200
0.280702
14
SOIC
.150In(3.90mm)
Matte Tin
e3
download
PIC16F526-I/SLVAO
0.143200
0.280702
14
SOIC
.150In(3.90mm)
Matte Tin
e3
download
PIC16F526T-I/SL
0.143200
0.325000
14
SOIC
.150In(3.90mm)
Matte Tin
e3
download
PIC16F526-E/P
0.953300
1.833333
14
PDIP
.300in
Matte Tin
e3
download
PIC16F526-I/P
0.953300
1.833333
14
PDIP
.300in
Matte Tin
e3
download
PIC16F526-ICD/P
1.512900
2.833333
20
PDIP
.300in
Matte Tin
e3
download