PIC16F18455-E/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
download
PIC16F18455-I/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
download
PIC16F18455T-I/SS
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
download
PIC16LF18455-E/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
download
PIC16LF18455-I/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
download
PIC16LF18455T-I/SS
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
download
PIC16F18455-E/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC16F18455-I/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC16F18455T-I/SO
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
download
PIC16LF18455-E/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC16LF18455-I/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC16LF18455T-I/SO
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
download
PIC16F18455-E/STX
0.042600
0.109890
28
VQFN
4x4x1.0mm
Matte Tin
e3
download
PIC16F18455-I/STX
0.042600
0.109890
28
VQFN
4x4x1.0mm
Matte Tin
e3
download
PIC16F18455T-I/STX
0.042600
0.212121
28
VQFN
4x4x1.0mm
Matte Tin
e3
download
PIC16LF18455-E/STX
0.042600
0.109890
28
VQFN
4x4x1.0mm
Matte Tin
e3
download
PIC16LF18455-I/STX
0.042600
0.109890
28
VQFN
4x4x1.0mm
Matte Tin
e3
download
PIC16LF18455T-I/STX
0.042600
0.212121
28
VQFN
4x4x1.0mm
Matte Tin
e3
download
PIC16F18455-E/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
PIC16F18455-I/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
PIC16LF18455-E/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
PIC16LF18455-I/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download