PIC16F1826-I/ML
0.101600
0.163934
28
QFN
6x6x0.9mm
Matte Tin
e3
download
PIC16F1826T-I/ML
0.101600
0.332500
28
QFN
6x6x0.9mm
Matte Tin
e3
download
PIC16LF1826-E/ML
0.101600
0.163934
28
QFN
6x6x0.9mm
Matte Tin
e3
download
PIC16LF1826-I/ML
0.101600
0.163934
28
QFN
6x6x0.9mm
Matte Tin
e3
download
PIC16LF1826T-I/ML
0.101600
0.332500
28
QFN
6x6x0.9mm
Matte Tin
e3
download
PIC16F1826-E/ML
0.101600
0.163934
28
QFN
6x6x0.9mm
Matte Tin
e3
download
HA2525-I/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
download
HA2525T-I/SS
0.164200
0.416250
20
SSOP
.209in
Matte Tin
e3
download
PIC16F1826-E/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
download
PIC16F1826-E/SSVAO
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
download
PIC16F1826-I/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
download
PIC16F1826-I/SSC03
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
download
PIC16F1826-I/SSVAO
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
download
PIC16F1826T-E/SS
0.164200
0.416250
20
SSOP
.209in
Matte Tin
e3
download
PIC16F1826T-E/SS023
0.164200
0.416250
20
SSOP
.209in
Matte Tin
e3
download
PIC16F1826T-E/SSV02
0.164200
0.416250
20
SSOP
.209in
Matte Tin
e3
download
PIC16F1826T-E/SSVAO
0.164200
0.416250
20
SSOP
.209in
Matte Tin
e3
download
PIC16F1826T-I/SS
0.164200
0.416250
20
SSOP
.209in
Matte Tin
e3
download
PIC16F1826T-I/SS030
0.164200
0.416250
20
SSOP
.209in
Matte Tin
e3
download
PIC16F1826T-I/SS031
0.164200
0.416250
20
SSOP
.209in
Matte Tin
e3
download
PIC16F1826T-I/SS032
0.164200
0.416250
20
SSOP
.209in
Matte Tin
e3
download
PIC16F1826T-I/SSC03
0.164200
0.416250
20
SSOP
.209in
Matte Tin
e3
download
PIC16F1826T-I/SSVAO
0.164200
0.416250
20
SSOP
.209in
Matte Tin
e3
download
PIC16LF1826-I/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
download
PIC16LF1826T-I/SS
0.164200
0.416250
20
SSOP
.209in
Matte Tin
e3
download
PIC16LF1826-E/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
download
PIC16F1826-E/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
download
PIC16F1826-I/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
download
PIC16F1826T-E/SO
0.481000
1.000909
18
SOIC
.300in
Matte Tin
e3
download
PIC16F1826T-I/SO
0.481000
1.000909
18
SOIC
.300in
Matte Tin
e3
download
PIC16F1826T-I/SO027
0.481000
1.000909
18
SOIC
.300in
Matte Tin
e3
download
PIC16LF1826-I/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
download
PIC16LF1826T-I/SO
0.481000
1.000909
18
SOIC
.300in
Matte Tin
e3
download
PIC16F1826-E/SOVAO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
download
PIC16F1826-E/MV
0.026100
0.109890
28
UQFN
4x4x0.55mm
Matte Tin
e3
download
PIC16F1826-I/MV
0.026100
0.109890
28
UQFN
4x4x0.55mm
Matte Tin
e3
download
PIC16F1826T-I/MV
0.026100
0.212121
28
UQFN
4x4x0.55mm
Matte Tin
e3
download
PIC16LF1826-I/MV
0.026100
0.109890
28
UQFN
4x4x0.55mm
Matte Tin
e3
download
PIC16LF1826T-I/MV
0.026100
0.212121
28
UQFN
4x4x0.55mm
Matte Tin
e3
download
PIC16F1826-E/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
download
PIC16F1826-I/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
download
PIC16F1826-I/P025
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
download
PIC16F1826-I/P026
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
download
PIC16LF1826-I/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
download