PIC16F1788-E/ML
0.101600
0.163934
28
QFN
6x6x0.9mm
Matte Tin
e3
download
PIC16F1788-E/MLVAO
0.101600
0.163934
28
QFN
6x6x0.9mm
Matte Tin
e3
download
PIC16F1788-I/ML
0.101600
0.163934
28
QFN
6x6x0.9mm
Matte Tin
e3
download
PIC16F1788T-E/ML
0.101600
0.332500
28
QFN
6x6x0.9mm
Matte Tin
e3
download
PIC16F1788T-E/MLVAO
0.101600
0.332500
28
QFN
6x6x0.9mm
Matte Tin
e3
download
PIC16F1788T-I/ML
0.101600
0.332500
28
QFN
6x6x0.9mm
Matte Tin
e3
download
PIC16LF1788-E/ML
0.101600
0.163934
28
QFN
6x6x0.9mm
Matte Tin
e3
download
PIC16LF1788-I/ML
0.101600
0.163934
28
QFN
6x6x0.9mm
Matte Tin
e3
download
PIC16LF1788T-I/ML
0.101600
0.332500
28
QFN
6x6x0.9mm
Matte Tin
e3
download
PIC16F1788-E/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
download
PIC16F1788-I/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
download
PIC16F1788-I/SSC01
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
download
PIC16F1788T-E/SS
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
download
PIC16F1788T-E/SSVAO
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
download
PIC16F1788T-I/SS
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
download
PIC16F1788T-I/SS023
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
download
PIC16F1788T-I/SSC01
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
download
PIC16F1788T-I/SSVAO
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
download
PIC16LF1788-E/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
download
PIC16LF1788T-I/SS
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
download
PIC16LF1788-I/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
download
PIC16F1788-E/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC16F1788-I/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC16LF1788-E/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC16LF1788-I/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC16F1788-E/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
PIC16F1788-I/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
PIC16LF1788-E/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
PIC16LF1788-I/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download