PIC16F1708-E/ML
0.043100
0.076923
20
QFN
4x4x0.9mm
Matte Tin
e3
download
PIC16F1708-I/ML
0.043100
0.076923
20
QFN
4x4x0.9mm
Matte Tin
e3
download
PIC16F1708T-E/ML
0.043100
0.212121
20
QFN
4x4x0.9mm
Matte Tin
e3
download
PIC16F1708T-I/ML
0.043100
0.212121
20
QFN
4x4x0.9mm
Matte Tin
e3
download
PIC16F1708-I/GZ
0.020700
0.065934
20
UQFN
4x4x0.5mm
Matte Tin
e3
download
PIC16F1708-E/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
download
PIC16F1708-E/SSVAO
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
download
PIC16F1708-I/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
download
PIC16F1708T-E/SS
0.164200
0.416250
20
SSOP
.209in
Matte Tin
e3
download
PIC16F1708T-E/SSVAO
0.164200
0.416250
20
SSOP
.209in
Matte Tin
e3
download
PIC16F1708T-I/SS
0.164200
0.416250
20
SSOP
.209in
Matte Tin
e3
download
PIC16F1708-E/SO
0.542000
0.973684
20
SOIC
.300in
Matte Tin
e3
download
PIC16F1708-I/SO
0.542000
0.973684
20
SOIC
.300in
Matte Tin
e3
download
PIC16F1708T-I/SO
0.542000
0.311875
20
SOIC
.300in
Matte Tin
e3
download
PIC16F1708-E/P
1.512900
2.833333
20
PDIP
.300in
Matte Tin
e3
download
PIC16F1708-I/P
1.512900
2.833333
20
PDIP
.300in
Matte Tin
e3
download