PIC16F1707-E/ML
0.043100
0.076923
20
QFN
4x4x0.9mm
Matte Tin
e3
download
PIC16F1707-I/ML
0.043100
0.076923
20
QFN
4x4x0.9mm
Matte Tin
e3
download
PIC16F1707-I/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
download
PIC16F1707-E/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
download
PIC16F1707-E/SO
0.542000
0.973684
20
SOIC
.300in
Matte Tin
e3
download
PIC16F1707-I/SO
0.542000
0.973684
20
SOIC
.300in
Matte Tin
e3
download
PIC16F1707T-I/SO
0.542000
0.311875
20
SOIC
.300in
Matte Tin
e3
download
PIC16F1707-E/P
1.512900
2.833333
20
PDIP
.300in
Matte Tin
e3
download
PIC16F1707-I/P
1.512900
2.833333
20
PDIP
.300in
Matte Tin
e3
download