Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
Package Specification
PIC16F1704-E/ML
0.041700
0.076923
16
QFN
4x4x0.9mm
Matte Tin
e3
download
PIC16F1704-E/MLVAO
0.041700
0.076923
16
QFN
4x4x0.9mm
Matte Tin
e3
download
PIC16F1704-I/ML
0.041700
0.076923
16
QFN
4x4x0.9mm
Matte Tin
e3
download
PIC16F1704-I/MLVAO
0.041700
0.076923
16
QFN
4x4x0.9mm
Matte Tin
e3
download
PIC16F1704T-E/ML
0.041700
0.212121
16
QFN
4x4x0.9mm
Matte Tin
e3
download
PIC16F1704T-E/MLVAO
0.041700
0.212121
16
QFN
4x4x0.9mm
Matte Tin
e3
download
PIC16F1704T-I/ML
0.041700
0.212121
16
QFN
4x4x0.9mm
Matte Tin
e3
download
PIC16F1704T-I/MLVAO
0.041700
0.212121
16
QFN
4x4x0.9mm
Matte Tin
e3
download
PIC16F1704-I/JQ
0.022500
0.065934
16
UQFN
4x4x0.5mm
Matte Tin
e3
download
PIC16LF1704-I/JQ
0.022500
0.065934
16
UQFN
4x4x0.5mm
Matte Tin
e3
download
PIC16F1704-E/ST
0.060000
0.125000
14
TSSOP
4.4mm
Matte Tin
e3
download
PIC16F1704-I/ST
0.060000
0.125000
14
TSSOP
4.4mm
Matte Tin
e3
download
PIC16F1704T-E/STVAO
0.060000
0.246800
14
TSSOP
4.4mm
Matte Tin
e3
download
PIC16F1704T-I/ST
0.060000
0.246800
14
TSSOP
4.4mm
Matte Tin
e3
download
PIC16F1704T-I/STVAO
0.060000
0.246800
14
TSSOP
4.4mm
Matte Tin
e3
download
PIC16F1704-E/STVAO
0.060000
0.125000
14
TSSOP
4.4mm
Matte Tin
e3
download
PIC16F1704-E/SL
0.143200
0.280702
14
SOIC
.150In(3.90mm)
Matte Tin
e3
download
PIC16F1704-E/SLVAO
0.143200
0.280702
14
SOIC
.150In(3.90mm)
Matte Tin
e3
download
PIC16F1704-I/SL
0.143200
0.280702
14
SOIC
.150In(3.90mm)
Matte Tin
e3
download
PIC16F1704-I/SLC01
0.143200
0.280702
14
SOIC
.150In(3.90mm)
Matte Tin
e3
download
PIC16F1704-I/SLC02
0.143200
0.280702
14
SOIC
.150In(3.90mm)
Matte Tin
e3
download
PIC16F1704-I/SLVAO
0.143200
0.280702
14
SOIC
.150In(3.90mm)
Matte Tin
e3
download
PIC16F1704T-E/SL
0.143200
0.325000
14
SOIC
.150In(3.90mm)
Matte Tin
e3
download
PIC16F1704T-E/SLVAO
0.143200
0.325000
14
SOIC
.150In(3.90mm)
Matte Tin
e3
download
PIC16F1704T-I/SL
0.143200
0.325000
14
SOIC
.150In(3.90mm)
Matte Tin
e3
download
PIC16F1704T-I/SLC01
0.143200
0.325000
14
SOIC
.150In(3.90mm)
Matte Tin
e3
download
PIC16F1704T-I/SLC02
0.143200
0.325000
14
SOIC
.150In(3.90mm)
Matte Tin
e3
download
PIC16F1704T-I/SLVAO
0.143200
0.325000
14
SOIC
.150In(3.90mm)
Matte Tin
e3
download
PIC16F1704-E/P
0.953300
1.833333
14
PDIP
.300in
Matte Tin
e3
download
PIC16F1704-I/P
0.953300
1.833333
14
PDIP
.300in
Matte Tin
e3
download