PIC16F1579-E/GZ
0.020700
0.065934
20
UQFN
4x4x0.5mm
Matte Tin
e3
download
PIC16F1579-I/GZ
0.020700
0.065934
20
UQFN
4x4x0.5mm
Matte Tin
e3
download
PIC16F1579T-I/GZ
0.020700
0.181818
20
UQFN
4x4x0.5mm
Matte Tin
e3
download
PIC16LF1579-E/GZ
0.020700
0.065934
20
UQFN
4x4x0.5mm
Matte Tin
e3
download
PIC16LF1579-I/GZ
0.020700
0.065934
20
UQFN
4x4x0.5mm
Matte Tin
e3
download
PIC16LF1579T-I/GZ
0.020700
0.181818
20
UQFN
4x4x0.5mm
Matte Tin
e3
download
PIC16F1579-E/GZVAO
0.020700
0.065934
20
UQFN
4x4x0.5mm
Matte Tin
e3
download
PIC16F1579T-E/GZVAO
0.020700
0.181818
20
UQFN
4x4x0.5mm
Matte Tin
e3
download
PIC16F1579-E/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
download
PIC16F1579-I/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
download
PIC16F1579T-E/SS
0.164200
0.416250
20
SSOP
.209in
Matte Tin
e3
download
PIC16F1579T-I/SS
0.164200
0.416250
20
SSOP
.209in
Matte Tin
e3
download
PIC16LF1579-E/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
download
PIC16LF1579-I/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
download
PIC16LF1579T-I/SS
0.164200
0.416250
20
SSOP
.209in
Matte Tin
e3
download
PIC16F1579-E/SO
0.542000
0.973684
20
SOIC
.300in
Matte Tin
e3
download
PIC16F1579-I/SO
0.542000
0.973684
20
SOIC
.300in
Matte Tin
e3
download
PIC16F1579T-I/SO
0.542000
0.311875
20
SOIC
.300in
Matte Tin
e3
download
PIC16LF1579-E/SO
0.542000
0.973684
20
SOIC
.300in
Matte Tin
e3
download
PIC16LF1579-I/SO
0.542000
0.973684
20
SOIC
.300in
Matte Tin
e3
download
PIC16LF1579T-I/SO
0.542000
0.311875
20
SOIC
.300in
Matte Tin
e3
download
PIC16F1579-E/P
1.512900
2.833333
20
PDIP
.300in
Matte Tin
e3
download
PIC16F1579-I/P
1.512900
2.833333
20
PDIP
.300in
Matte Tin
e3
download
PIC16LF1579-E/P
1.512900
2.833333
20
PDIP
.300in
Matte Tin
e3
download
PIC16LF1579-I/P
1.512900
2.833333
20
PDIP
.300in
Matte Tin
e3
download