Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
Package Specification
PIC16F1516-E/ML
0.101600
0.163934
28
QFN
6x6x0.9mm
Matte Tin
e3
download
PIC16F1516-I/ML
0.101600
0.163934
28
QFN
6x6x0.9mm
Matte Tin
e3
download
PIC16F1516T-I/ML
0.101600
0.332500
28
QFN
6x6x0.9mm
Matte Tin
e3
download
PIC16LF1516-I/ML
0.101600
0.163934
28
QFN
6x6x0.9mm
Matte Tin
e3
download
PIC16F1516-E/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
download
PIC16F1516-E/SSVAO
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
download
PIC16F1516-I/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
download
PIC16F1516-I/SS024
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
download
PIC16F1516-I/SSC02
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
download
PIC16F1516T-E/SS
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
download
PIC16F1516T-E/SSVAO
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
download
PIC16F1516T-I/SS
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
download
PIC16F1516T-I/SS022
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
download
PIC16F1516T-I/SS024
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
download
PIC16F1516T-I/SS025
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
download
PIC16F1516T-I/SS028
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
download
PIC16F1516T-I/SSC02
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
download
PIC16F1516T-I/SSVAO
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
download
PIC16LF1516-E/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
download
PIC16LF1516-I/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
download
PIC16LF1516-I/SSC04
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
download
PIC16LF1516T-I/SS
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
download
PIC16LF1516T-I/SSC04
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
download
PIC16LF1516T-I/SSV02
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
download
PIC16F1516-I/SSVAO
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
download
PIC16F1516-E/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC16F1516-E/SOVAO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC16F1516-I/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC16F1516-I/SOVAO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC16F1516T-E/SOVAO
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
download
PIC16F1516T-I/SO
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
download
PIC16F1516T-I/SOVAO
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
download
PIC16LF1516-E/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC16LF1516-I/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC16LF1516T-I/SO
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
download
PIC16F1516-E/MV
0.026100
0.109890
28
UQFN
4x4x0.55mm
Matte Tin
e3
download
PIC16F1516-I/MV
0.026100
0.109890
28
UQFN
4x4x0.55mm
Matte Tin
e3
download
PIC16F1516T-I/MV
0.026100
0.212121
28
UQFN
4x4x0.55mm
Matte Tin
e3
download
PIC16LF1516-E/MV
0.026100
0.109890
28
UQFN
4x4x0.55mm
Matte Tin
e3
download
PIC16LF1516-I/MV
0.026100
0.109890
28
UQFN
4x4x0.55mm
Matte Tin
e3
download
PIC16LF1516-I/MVVAO
0.026100
0.109890
28
UQFN
4x4x0.55mm
Matte Tin
e3
download
PIC16LF1516T-I/MV
0.026100
0.212121
28
UQFN
4x4x0.55mm
Matte Tin
e3
download
PIC16LF1516T-I/MVVAO
0.026100
0.212121
28
UQFN
4x4x0.55mm
Matte Tin
e3
download
PIC16F1516-E/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
PIC16F1516-I/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
PIC16LF1516-E/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
PIC16LF1516-I/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download