PIC16F1459-I/ML
0.043100
0.076923
20
QFN
4x4x0.9mm
Matte Tin
e3
download
PIC16F1459T-I/ML
0.043100
0.212121
20
QFN
4x4x0.9mm
Matte Tin
e3
download
PIC16F1459T-I/ML020
0.043100
0.212121
20
QFN
4x4x0.9mm
Matte Tin
e3
download
PIC16LF1459-E/ML
0.043100
0.076923
20
QFN
4x4x0.9mm
Matte Tin
e3
download
PIC16LF1459-I/ML
0.043100
0.076923
20
QFN
4x4x0.9mm
Matte Tin
e3
download
PIC16LF1459T-I/ML
0.043100
0.212121
20
QFN
4x4x0.9mm
Matte Tin
e3
download
PIC16LF1459T-I/MLC05
0.043100
0.212121
20
QFN
4x4x0.9mm
Matte Tin
e3
download
PIC16LF1459T-I/MLC01
0.043100
0.212121
20
QFN
4x4x0.9mm
Matte Tin
e3
download
PIC16LF1459T-I/MLC03
0.043100
0.212121
20
QFN
4x4x0.9mm
Matte Tin
e3
download
PIC16F1459-E/ML
0.043100
0.076923
20
QFN
4x4x0.9mm
Matte Tin
e3
download
PIC16F1459-I/GZ
0.020700
0.065934
20
UQFN
4x4x0.5mm
Matte Tin
e3
download
PIC16LF1459T-I/GZ
0.020700
0.181818
20
UQFN
4x4x0.5mm
Matte Tin
e3
download
PIC16LF1459-I/GZ
0.020700
0.065934
20
UQFN
4x4x0.5mm
Matte Tin
e3
download
PIC16LF1459T-I/GZC04
0.020700
0.181818
20
UQFN
4x4x0.5mm
Matte Tin
e3
download
PIC16LF1459-I/GZC03
0.020700
0.065934
20
UQFN
4x4x0.5mm
Matte Tin
e3
download
PIC16LF1459T-I/GZC03
0.020700
0.181818
20
UQFN
4x4x0.5mm
Matte Tin
e3
download
PIC16F1459-E/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
download
PIC16F1459-I/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
download
PIC16F1459T-I/SS
0.164200
0.416250
20
SSOP
.209in
Matte Tin
e3
download
PIC16LF1459-E/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
download
PIC16LF1459-I/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
download
PIC16LF1459T-I/SS
0.164200
0.416250
20
SSOP
.209in
Matte Tin
e3
download
PIC16LF1459T-I/SS020
0.164200
0.416250
20
SSOP
.209in
Matte Tin
e3
download
PIC16F1459-E/SO
0.542000
0.973684
20
SOIC
.300in
Matte Tin
e3
download
PIC16F1459-I/SO
0.542000
0.973684
20
SOIC
.300in
Matte Tin
e3
download
PIC16F1459-ICE/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC16F1459T-I/SO
0.542000
0.311875
20
SOIC
.300in
Matte Tin
e3
download
PIC16LF1459-E/SO
0.542000
0.973684
20
SOIC
.300in
Matte Tin
e3
download
PIC16LF1459-I/SO
0.542000
0.973684
20
SOIC
.300in
Matte Tin
e3
download
PIC16LF1459-ICE/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC16F1459-E/P
1.512900
2.833333
20
PDIP
.300in
Matte Tin
e3
download
PIC16F1459-I/P
1.512900
2.833333
20
PDIP
.300in
Matte Tin
e3
download
PIC16LF1459-E/P
1.512900
2.833333
20
PDIP
.300in
Matte Tin
e3
download
PIC16LF1459-I/P
1.512900
2.833333
20
PDIP
.300in
Matte Tin
e3
download