PIC16CE625T-20E/SSVAO
0.164200
0.416250
20
SSOP
.209in
Matte Tin
e3
download
PIC16CE625T-20/SS
0.164200
0.416250
20
SSOP
.209in
Matte Tin
e3
download
PIC16CE625-20/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
download
PIC16CE625T-04I/SS
0.164200
0.416250
20
SSOP
.209in
Matte Tin
e3
download
PIC16CE625-04I/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
download
PIC16CE625-20/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
download
PIC16CE625-20I/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
download
PIC16CE625T-04/SO
0.481000
1.000909
18
SOIC
.300in
Matte Tin
e3
download
PIC16CE625-04I/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
download
PIC16CE625-04/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
download
PIC16CE625-20/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
download
PIC16CE625-04/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
download
PIC16CE625-04I/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
download