Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
Package Specification
PIC16C770/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
download
PIC16C770-I/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
download
PIC16C770T/SS
0.164200
0.416250
20
SSOP
.209in
Matte Tin
e3
download
PIC16LC770/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
download
PIC16LC770-E/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
download
PIC16LC770-I/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
download
PIC16LC770-I/SSHLF
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
download
PIC16C770/SO
0.542000
0.973684
20
SOIC
.300in
Matte Tin
e3
download
PIC16C770-I/SO
0.542000
0.973684
20
SOIC
.300in
Matte Tin
e3
download
PIC16LC770-I/SO
0.542000
0.973684
20
SOIC
.300in
Matte Tin
e3
download
PIC16LC770-I/SOHLF
0.542000
0.973684
20
SOIC
.300in
Matte Tin
e3
download
PIC16C770/P
1.512900
2.833333
20
PDIP
.300in
Matte Tin
e3
download
PIC16C770/PHXX
1.512900
2.833333
20
PDIP
.300in
Matte Tin
e3
download
PIC16C770-I/P
1.512900
2.833333
20
PDIP
.300in
Matte Tin
e3
download
PIC16LC770-I/P
1.512900
2.833333
20
PDIP
.300in
Matte Tin
e3
download