PIC16C76-10/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC16C76-04/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC16C76-04I/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC16C76-10I/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC16C76-20/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC16C76-20I/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC16C76-04/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
PIC16C76-04E/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
PIC16C76-04I/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
PIC16C76-10/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
PIC16C76-10I/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
PIC16C76-20/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
PIC16C76-20E/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
PIC16C76-20I/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
PIC16C76-I/SPREL
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
PIC16LC76-04I/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download