PIC16C74B-04/PQ
0.485400
3.895833
44
MQFP
10x10x2mm
Matte Tin
e3
download
PIC16C74B-20/PQ
0.485400
3.895833
44
MQFP
10x10x2mm
Matte Tin
e3
download
PIC16C74B-20I/PQ
0.485400
3.895833
44
MQFP
10x10x2mm
Matte Tin
e3
download
PIC16LC74B-04I/PQ
0.485400
3.895833
44
MQFP
10x10x2mm
Matte Tin
e3
download
PIC16C74B-04/L
2.375500
3.703704
44
PLCC
16.6x16.6x4.4mm
Matte Tin
e3
download
PIC16C74B-04I/L
2.375500
3.703704
44
PLCC
16.6x16.6x4.4mm
Matte Tin
e3
download
PIC16C74B-20/L
2.375500
3.703704
44
PLCC
16.6x16.6x4.4mm
Matte Tin
e3
download
PIC16C74B-20I/L
2.375500
3.703704
44
PLCC
16.6x16.6x4.4mm
Matte Tin
e3
download
PIC16C74BT-20/L
2.375500
3.400000
44
PLCC
16.6x16.6x4.4mm
Matte Tin
e3
download
PIC16LC74B-04I/L
2.375500
3.703704
44
PLCC
16.6x16.6x4.4mm
Matte Tin
e3
download
PIC16LC74B-04/L
2.375500
3.703704
44
PLCC
16.6x16.6x4.4mm
Matte Tin
e3
download
PIC16C74B-04/P
6.500000
10.60000
40
PDIP
.600in
Matte Tin
e3
download
PIC16C74B-04I/P
6.500000
10.60000
40
PDIP
.600in
Matte Tin
e3
download
PIC16C74B-04I/P4AP
6.500000
10.60000
40
PDIP
.600in
Matte Tin
e3
download
PIC16C74B-20/P
6.500000
10.60000
40
PDIP
.600in
Matte Tin
e3
download
PIC16C74B-20I/P
6.500000
10.60000
40
PDIP
.600in
Matte Tin
e3
download
PIC16C74B-I/PREL
6.500000
10.60000
40
PDIP
.600in
Matte Tin
e3
download
PIC16LC74B-04I/P
6.500000
10.60000
40
PDIP
.600in
Matte Tin
e3
download