Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
Package Specification
PIC16C73B-04/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
download
PIC16C73B-04I/SSVAO
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
download
PIC16C73B-20/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
download
PIC16C73B-20I/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
download
PIC16LC73B-04/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
download
PIC16C73B-04/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC16C73B-04E/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC16C73B-04I/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC16C73B-04I/SO4AP
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC16C73B-20/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC16C73B-20E/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC16C73B-20I/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC16C73B-20I/SOVAO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC16C73BT-04/SO
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
download
PIC16C73BT-20I/SOVAO
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
download
PIC16LC73B-04/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC16LC73B-04I/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC16C73B-04/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
PIC16C73B-04E/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
PIC16C73B-04I/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
PIC16C73B-04I/SP4AP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
PIC16C73B-20/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
PIC16C73B-20I/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
PIC16C73B-I/SPREL
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
PIC16LC73B-04/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download