PIC16C72A-04/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
download
PIC16C72A-04I/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
download
PIC16C72A-20/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
download
PIC16C72A-20I/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
download
PIC16C72AT-04/SS
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
download
PIC16C72AT-20I/SS
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
download
PIC16LC72A-04I/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
download
PIC16C72A-04/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC16C72A-04I/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC16C72A-04I/SO4AP
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC16C72A-04I/SOVAO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC16C72A-20/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC16C72A-20I/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC16C72AT-04/SO
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
download
PIC16C72AT-04I/SO
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
download
PIC16C72AT-04I/SO077
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
download
PIC16LC72A-04/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC16LC72A-04/SO043
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC16LC72A-04I/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC16C72A-04/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
PIC16C72A-04E/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
PIC16C72A-04I/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
PIC16C72A-04I/SP4AP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
PIC16C72A-20/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
PIC16C72A-I/SPREL
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
PIC16LC72A-04/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
PIC16LC72A-04I/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
PIC16C72A-20I/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download