PIC16C72-04I/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
download
PIC16C72-10I/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
download
PIC16C72-04/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC16C72-04I/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC16C72-04I/SOVAO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC16C72-10I/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC16C72-04/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
PIC16C72-04I/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
PIC16C72-20E/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
PIC16C72-10I/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
PIC16C72-20/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
PIC16LC72-04/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download