PIC16C717/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
download
PIC16C717-I/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
download
PIC16LC717/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
download
PIC16LC717-E/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
download
PIC16LC717-I/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
download
PIC16LC717-I/SS032
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
download
PIC16C717/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
download
PIC16C717T-I/SO
0.481000
1.000909
18
SOIC
.300in
Matte Tin
e3
download
PIC16LC717/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
download
PIC16LC717-I/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
download
PIC16C717-I/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
download
PIC16C717/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
download
PIC16C717-I/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
download