Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
Package Specification
PIC16C712-20E/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
download
PIC16C712-20I/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
download
PIC16LC712T-04I/SS039
0.164200
0.416250
20
SSOP
.209in
Matte Tin
e3
download
PIC16C712-04/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
download
PIC16C712-04E/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
download
PIC16C712-04I/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
download
PIC16C712-04I/SOVAO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
download
PIC16C712-20E/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
download
PIC16C712-20I/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
download
PIC16C712T-04/SO045
0.481000
1.000909
18
SOIC
.300in
Matte Tin
e3
download
PIC16LC712T-04/SO
0.481000
1.000909
18
SOIC
.300in
Matte Tin
e3
download
PIC16C712-04/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
download
PIC16C712-04I/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
download
PIC16C712-20/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
download
PIC16C712-20I/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
download
PIC16LC712-04/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
download
PIC16LC712-04I/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
download