PIC16C71-04/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
download
PIC16C71-04I/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
download
PIC16C71-20/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
download
PIC16C71-20I/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
download
PIC16LC71-04/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
download
PIC16LC71-04I/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
download
PIC16LC71-04I/SOVAO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
download
PIC16C71-04/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
download
PIC16C71-04I/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
download
PIC16C71-04I/P037
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
download
PIC16C71-20/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
download
PIC16C71-20I/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
download
PIC16LC71-04I/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
download
PIC16LC71-04/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
download