Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

RoHS Device Search

 
Search
Send Email
Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
Package Specification
PIC16C64A-04/PQ
0.485400
3.895833
44
MQFP
10x10x2mm
Matte Tin
e3
download
PIC16C64A-10/PQ
0.485400
3.895833
44
MQFP
10x10x2mm
Matte Tin
e3
download
PIC16C64A-20/PQ
0.485400
3.895833
44
MQFP
10x10x2mm
Matte Tin
e3
download
PIC16C64A-04I/PQ
0.485400
3.895833
44
MQFP
10x10x2mm
Matte Tin
e3
download
PIC16C64AT-04I/PQ
0.485400
1.296667
44
MQFP
10x10x2mm
Matte Tin
e3
download
PIC16C64A-10/PT
0.273300
1.187500
44
TQFP
10x10x1mm
Matte Tin
e3
download
PIC16C64A-20/PT
0.273300
1.187500
44
TQFP
10x10x1mm
Matte Tin
e3
download
PIC16C64A-20I/PT
0.273300
1.187500
44
TQFP
10x10x1mm
Matte Tin
e3
download
PIC16C64A-04/L
2.375500
3.703704
44
PLCC
16.6x16.6x4.4mm
Matte Tin
e3
download
PIC16C64A-04E/L
2.375500
3.703704
44
PLCC
16.6x16.6x4.4mm
Matte Tin
e3
download
PIC16C64A-04I/L
2.375500
3.703704
44
PLCC
16.6x16.6x4.4mm
Matte Tin
e3
download
PIC16C64A-10I/L
2.375500
3.703704
44
PLCC
16.6x16.6x4.4mm
Matte Tin
e3
download
PIC16C64A-20/L
2.375500
3.703704
44
PLCC
16.6x16.6x4.4mm
Matte Tin
e3
download
PIC16C64A-20I/L
2.375500
3.703704
44
PLCC
16.6x16.6x4.4mm
Matte Tin
e3
download
PIC16C64A-10/L
2.375500
3.703704
44
PLCC
16.6x16.6x4.4mm
Matte Tin
e3
download
PIC16C642-04I/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC16C642-20I/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
PIC16C64A-04/P
6.500000
10.600000
40
PDIP
.600in
Matte Tin
e3
download
PIC16C64A-04I/P
6.500000
10.600000
40
PDIP
.600in
Matte Tin
e3
download
PIC16C64A-20/P
6.500000
10.600000
40
PDIP
.600in
Matte Tin
e3
download
PIC16C64A-10/P
6.500000
10.600000
40
PDIP
.600in
Matte Tin
e3
download
PIC16C64A-20I/P
6.500000
10.600000
40
PDIP
.600in
Matte Tin
e3
download
PIC16C642-04/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
PIC16C642-04I/SPGVAO
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
PIC16C642-10I/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
PIC16C642-20/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download